IESNA:LM-63-2002
[TEST]P1434381
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9C-840-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 9xLight Square PACKAGE 80CRI 4000K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (234) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.75A 449.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]63113.0
TILT=NONE
234 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
9611.6 10008.5 10292.0 10277.8 10051.0 9739.1 8987.8 8349.9 8406.6 8846.0 9654.1 10646.4 11879.8 13339.9 15523.1 17677.9 19407.4 21292.8 
23419.3 25177.2 25276.4 24652.6 22979.8 20002.8 14956.0 11015.0 10377.1 8080.5 5500.4 4252.9 3331.4 2381.6 1885.5 1488.5 1063.2 652.1 
311.9 0.0 
9611.6 10022.7 10306.2 10292.0 10065.2 9753.3 8987.8 8364.0 8406.6 8846.0 9639.9 10618.1 11794.7 13439.2 15820.8 17607.0 19620.0 21321.2 
23405.1 25248.0 25389.8 24766.0 23164.1 20229.6 15140.3 11199.3 10561.4 8406.6 5741.4 4366.3 3374.0 2438.3 1913.8 1545.2 1162.5 737.2 
340.2 0.0 
9611.6 9980.1 10277.8 10320.4 10136.1 9923.4 9243.0 8576.7 8477.4 8902.7 9583.2 10533.0 11709.6 13155.6 15735.7 17677.9 19620.0 21264.5 
23164.1 25262.2 25928.5 25460.7 24199.0 21661.4 17380.2 12702.0 11922.3 9824.2 7541.8 5415.4 4082.8 3076.3 2296.6 1800.4 1389.3 822.2 
396.9 0.0 
9611.6 9966.0 10277.8 10433.8 10306.2 10192.8 9753.3 9030.3 8675.9 8888.6 9498.1 10391.2 11525.4 12900.5 14445.7 16600.5 18741.1 20499.0 
22526.2 24581.8 26127.0 26282.9 25347.3 23490.2 19846.9 14474.0 13580.9 11085.9 9002.0 7130.7 5571.3 4153.7 3062.1 2197.3 1672.8 
1034.9 439.5 0.0 
9611.6 9994.3 10306.2 10575.5 10660.6 10660.6 10504.7 10008.5 9469.8 9370.6 9781.7 10589.7 11738.0 13127.3 14658.3 16260.3 18301.6 20328.9 
22271.0 24156.5 26041.9 27275.3 27119.3 25914.3 23490.2 18457.6 17266.8 12943.0 9781.7 7910.4 6365.2 5075.1 4111.1 3175.5 2353.3 
1672.8 609.6 0.0 
9611.6 9937.6 10263.7 10632.2 10915.8 11100.1 11227.7 11156.8 10873.2 10689.0 10887.4 11482.8 12461.0 13793.6 15395.5 17153.4 18897.0 20484.8 
22129.3 23546.9 25063.8 26807.4 27785.6 27558.8 26141.2 23532.7 22653.8 18032.3 11482.8 7300.8 5613.8 4423.0 3374.0 2636.8 1885.5 
1219.2 552.9 0.0 
9611.6 9923.4 10249.5 10674.8 11185.1 11652.9 12049.9 12475.2 12716.2 12872.1 13226.5 13836.1 14743.4 16090.1 17663.7 19350.7 20881.7 22228.5 
23064.9 23787.9 24454.2 25503.2 27360.3 30053.8 31655.7 31967.6 31868.4 30592.5 25092.1 16359.5 9115.4 5826.5 4437.2 3303.1 
2169.0 1148.3 453.6 0.0 
9611.6 9866.7 10192.8 10632.2 11185.1 11879.8 12659.5 13524.2 14445.7 15367.1 16076.0 16827.3 17890.5 19152.2 20782.5 22341.9 23773.7 
24681.0 25559.9 25999.4 26467.2 27275.3 28735.4 31074.5 35086.4 38559.6 38673.0 36660.0 31372.2 25262.2 18372.5 10703.1 5840.6 
3856.0 2721.9 1757.9 666.3 0.0 
9611.6 9838.4 10164.4 10618.1 11213.5 11865.6 12673.6 13566.7 14587.4 15622.3 16572.1 17366.0 18400.9 19705.1 21278.7 22823.9 24241.5 
25063.8 25942.7 26438.9 26906.7 27728.9 29160.7 31428.9 35284.9 38588.0 38573.8 36801.8 31599.0 25262.2 17692.1 10292.0 5783.9 
3742.6 2721.9 1800.4 680.5 0.0 
9611.6 9781.7 10107.7 10533.0 11142.6 11823.1 12716.2 13807.7 15154.5 16799.0 18613.5 20598.2 22852.2 25205.5 27346.1 29089.8 30053.8 
30550.0 30776.8 30521.6 30578.3 31131.2 31570.7 31882.6 30195.6 27147.7 26523.9 24681.0 22767.2 17777.1 10547.2 6067.5 4267.1 
2934.5 2211.5 1658.6 737.2 0.0 
9611.6 9710.8 9966.0 10391.2 10887.4 11525.4 12361.8 13297.4 14516.6 15976.7 17663.7 19449.9 21604.7 23844.6 26141.2 28168.4 29628.5 
30620.9 31159.6 31273.0 31684.1 32619.7 33711.3 33725.5 31811.7 29174.9 28593.7 25673.3 20484.8 14516.6 9682.4 6464.4 4153.7 
2665.1 1757.9 1134.1 467.8 0.0 
9611.6 9696.6 9880.9 10277.8 10731.5 11326.9 12021.5 12857.9 13892.8 15112.0 16671.4 18259.1 20087.9 21859.9 23773.7 25418.2 26566.4 
27119.3 27417.0 27360.3 27516.3 28210.9 29132.4 29302.5 28125.8 26127.0 25730.0 23362.6 19053.0 14403.2 10207.0 6833.0 4295.4 
2622.6 1559.4 1049.0 382.8 0.0 
9611.6 9668.3 9810.0 10107.7 10476.3 10915.8 11468.7 12120.8 12857.9 13736.9 14757.6 15934.2 17125.0 18259.1 19435.7 20442.3 21023.5 
20995.1 20810.9 20357.2 20002.8 20300.5 20938.4 21377.9 21051.8 20201.3 19974.4 18613.5 15537.3 11695.5 7967.1 5131.8 3657.5 
2608.4 1885.5 1275.9 510.3 0.0 
9611.6 9526.5 9498.1 9540.7 9597.4 9569.0 9484.0 9384.7 9214.6 9072.9 9016.1 9044.5 9157.9 9356.4 9710.8 9994.3 10164.4 10065.2 9682.4 
9157.9 8562.5 8052.2 7570.2 7102.3 6492.8 5883.2 5741.4 5245.2 4706.5 4238.7 3827.6 3416.5 3005.4 2523.4 2140.6 1701.2 779.7 0.0 
9611.6 9384.7 9129.6 8761.0 8321.5 7839.5 7442.6 7187.4 7074.0 7074.0 7187.4 7329.2 7513.5 7782.8 7981.3 8208.1 8293.2 8264.8 8023.8 
7428.4 6747.9 6110.0 5542.9 4990.1 4493.9 4068.6 4026.1 3799.3 3529.9 3274.7 3019.6 2750.2 2438.3 2069.7 1715.3 1318.4 538.7 0.0 
9611.6 9228.8 8647.6 7867.9 7187.4 6861.3 6818.8 6946.4 7045.6 7088.2 7102.3 7088.2 7116.5 7088.2 7059.8 7031.5 6932.2 6747.9 6450.2 
6053.3 5514.6 5004.2 4508.1 4097.0 3770.9 3515.7 3459.0 3274.7 3076.3 2863.6 2608.4 2324.9 2013.0 1616.1 1176.6 751.3 326.1 0.0 
9611.6 9087.0 8193.9 7159.0 6705.4 6776.3 7045.6 7215.8 7286.6 7286.6 7215.8 7116.5 6974.8 6818.8 6677.1 6506.9 6280.1 5996.6 5698.9 
5372.8 4990.1 4621.5 4295.4 4040.3 3799.3 3572.4 3529.9 3274.7 3118.8 3005.4 2962.9 2736.0 2438.3 1942.2 1389.3 850.6 510.3 0.0 
9611.6 8945.3 7754.5 6747.9 6648.7 6988.9 7315.0 7499.3 7541.8 7470.9 7315.0 7116.5 6932.2 6733.8 6436.1 6124.2 5826.5 5571.3 5245.2 
4919.2 4621.5 4366.3 4167.8 3997.7 3685.8 3459.0 3430.7 3288.9 3189.7 3487.4 3615.0 3416.5 3104.6 2608.4 1885.5 1304.2 978.2 0.0 
9611.6 8831.9 7442.6 6563.6 6762.1 7201.6 7556.0 7740.3 7768.6 7641.0 7414.2 7130.7 6847.2 6521.1 6195.1 5854.8 5486.2 5117.7 4763.2 
4423.0 4167.8 3983.5 3813.4 3515.7 3331.4 3104.6 3076.3 2934.5 2991.2 3402.3 3246.4 2962.9 2636.8 2225.7 1672.8 1403.5 1020.7 0.0 
9611.6 8704.3 7244.1 6506.9 6818.8 7329.2 7711.9 7910.4 7910.4 7768.6 7485.1 7144.9 6776.3 6322.6 5982.4 5628.0 5160.2 4678.2 4323.8 
4068.6 3955.2 3714.2 3501.6 3260.6 3033.7 2806.9 2778.6 2679.3 2892.0 3033.7 2736.0 2381.6 2055.6 1644.5 1375.1 1261.7 765.5 0.0 
9611.6 8732.6 7187.4 6521.1 6875.5 7414.2 7797.0 7967.1 7967.1 7811.2 7513.5 7159.0 6719.6 6152.5 5741.4 5387.0 4834.1 4380.5 4054.4 
3912.7 3756.7 3586.6 3374.0 3161.3 2934.5 2707.7 2679.3 2636.8 2863.6 2778.6 2438.3 2310.7 2083.9 1644.5 1332.6 1105.8 595.4 0.0 
9611.6 8746.8 7074.0 6492.8 6889.7 7400.0 7754.5 7924.6 7910.4 7740.3 7485.1 7144.9 6662.9 6152.5 5741.4 5358.7 4820.0 4352.1 3997.7 
3912.7 3685.8 3544.1 3303.1 3104.6 2877.8 2679.3 2636.8 2608.4 2835.3 2721.9 2381.6 2225.7 1956.3 1460.2 1247.5 1034.9 538.7 0.0 
